Grove Gear HMQ2600-60-1-2.188-180TC-L2
Part #:HMQ2600-60-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AG: | 11.5 |
| AE2: | 0.52 | D: | 6.5 |
| G: | 3.19 | FA: | 11.13 in |
| AK: | 8.5 | RQ: | 8.69 in |
| AE1: | 0.52 | C: | 16.5 in |
| AD: | 10.52 | B: | 14.5 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| F: | 6.38 | BE1: | 0.5 in |
| T: | 2.188 | FZ: | 0.33 in |
| BD: | 9 | BF: | 0.53 |
| V: | 4.18 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.181 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

