Grove Gear HMQ2600-60-1-2.188-180TC-L4
Part #:HMQ2600-60-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE1: | 0.52 |
| D: | 6.5 | BF: | 0.53 |
| AJ: | 7.25 | AD: | 10.52 |
| B: | 14.5 | V: | 4.18 in |
| FZ: | 0.33 in | F: | 6.38 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AK: | 8.5 | C: | 16.5 in |
| BE1: | 0.5 in | T: | 2.188 |
| BD: | 9 | RQ: | 8.69 in |
| AG: | 11.5 | G: | 3.19 |
| LQ1: | 9.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 5.181 | Ratio: | 60:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 29.2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Bore Code: | 35 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

