How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | V: | 4.18 in |
| F: | 6.38 | C: | 16.5 in |
| B: | 14.5 | AK: | 8.5 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.52 |
| AG: | 11.5 | AJ: | 7.25 |
| T: | 2.188 | FA: | 11.13 in |
| D: | 6.5 | LQ1: | 9.94 in |
| G: | 3.19 | BF: | 0.53 |
| RQ: | 8.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ2600 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.181 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

