How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AK: | 8.5 |
| G: | 3.19 | V: | 4.18 in |
| BF: | 0.53 | AE1: | 0.52 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| F: | 6.38 | AE2: | 0.52 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| C: | 16.5 in | FA: | 11.13 in |
| T: | 2.25 | BD: | 9 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | D: | 6.5 |
| AG: | 11.5 |
Technical Specifications
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 36 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

