How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FA: | 11.13 in |
| AE1: | 0.52 | AG: | 11.5 |
| AJ: | 5.88 | RQ: | 10.01 in |
| V: | 4.18 in | D: | 6.5 |
| F: | 6.38 | Center Distance (in): | 6 in |
| T: | 2.25 | B: | 14.5 |
| LQ: | 10.45 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.52 | AD: | 10.52 |
| FZ: | 0.33 in | G: | 3.19 |
| BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.181 |
| Bore Code: | 36 | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.25 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

