How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BF: | 0.41 |
| AG: | 11.5 | FZ: | 0.33 in |
| B: | 14.5 | T: | 2.25 |
| LQ: | 10.45 in | F: | 6.38 |
| AD: | 10.52 | G: | 3.19 |
| AJ: | 5.88 | BD: | 5.88 |
| AE1: | 0.52 | BE: | 0.38 in |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AE2: | 0.52 | D: | 6.5 |
| RQ: | 10.01 in | AK: | 4.5 |
| FA: | 11.13 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 5.181 | Model Code: | HMQ2600 |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

