How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | BF: | 0.41 |
| G: | 3.19 | B: | 14.5 |
| BD: | 5.88 | FZ: | 0.33 in |
| AE1: | 0.52 | T: | 2.438 |
| C: | 16.5 in | LQ: | 10.45 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AJ: | 5.88 | V: | 4.18 in |
| AG: | 11.5 | AE2: | 0.52 |
| AK: | 4.5 | FA: | 11.13 in |
| F: | 6.38 | AD: | 10.52 |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ2600 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.181 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

