How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| AE2: | 0.52 | T: | 2.438 |
| V: | 4.18 in | D: | 6.5 |
| AK: | 4.5 | AE1: | 0.52 |
| Center Distance (in): | 6 in | BD: | 5.88 |
| AG: | 11.5 | BF: | 0.41 |
| BE: | 0.38 in | B: | 14.5 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| AJ: | 5.88 | LQ: | 10.45 in |
| C: | 16.5 in | G: | 3.19 |
| FA: | 11.13 in |
Technical Specifications
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.181 | Bore Code: | 39 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

