Grove Gear HMQ2600-60-1-2.438-180TC-L2
Part #:HMQ2600-60-1-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AJ: | 7.25 | AG: | 11.5 |
| BE1: | 0.5 in | D: | 6.5 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| V: | 4.18 in | B: | 14.5 |
| AK: | 8.5 | FA: | 11.13 in |
| AE2: | 0.52 | F: | 6.38 |
| G: | 3.19 | AE1: | 0.52 |
| C: | 16.5 in | T: | 2.438 |
| AD: | 10.52 |
Technical Specifications
| Bore Code: | 39 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 5.181 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

