How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | G: | 3.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.52 | RQ: | 8.69 in |
| F: | 6.38 | D: | 6.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| T: | 2.5 | AD: | 10.52 |
| C: | 16.5 in | AE1: | 0.52 |
| BF: | 0.53 | AG: | 11.5 |
| BD: | 9 | B: | 14.5 |
| LQ1: | 9.94 in | FZ: | 0.33 in |
| AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 5.181 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

