How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 14.5 |
| AG: | 11.5 | BE: | 0.38 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| D: | 6.5 | G: | 3.19 |
| AE2: | 0.52 | AJ: | 5.88 |
| AK: | 4.5 | FA: | 11.13 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| RQ: | 10.01 in | T: | 2.5 |
| V: | 4.18 in | BF: | 0.41 |
| C: | 16.5 in | LQ: | 10.45 in |
| AD: | 10.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Bore Code: | 40 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.181 | Ratio: | 60:1 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

