How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AD: | 10.52 |
| AE2: | 0.52 | BD: | 5.88 |
| C: | 16.5 in | RQ: | 10.01 in |
| T: | 2.5 | V: | 4.18 in |
| AG: | 11.5 | B: | 14.5 |
| D: | 6.5 | BE: | 0.38 in |
| AJ: | 5.88 | FZ: | 0.33 in |
| FA: | 11.13 in | AE1: | 0.52 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| AK: | 4.5 | F: | 6.38 |
| BF: | 0.41 |
Technical Specifications
| Model Code: | HMQ2600 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 40 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

