How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | D: | 6.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | F: | 6.38 |
| AD: | 10.52 | AE1: | 0.52 |
| T: | 2.688 | AG: | 11.5 |
| LQ: | 10.45 in | C: | 16.5 in |
| AJ: | 5.88 | V: | 4.18 in |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.5 | AE2: | 0.52 |
| FZ: | 0.33 in |
Technical Specifications
| Bore Code: | 43 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.181 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

