How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AE1: | 0.52 | BD: | 9 |
| RQ: | 8.69 in | V: | 4.18 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| F: | 6.38 | AD: | 10.52 |
| C: | 16.5 in | T: | 2.688 |
| G: | 3.19 | AE2: | 0.52 |
| D: | 6.5 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AG: | 11.5 | AJ: | 7.25 |
| BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.181 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

