How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AD: | 10.52 |
| T: | 2.688 | LQ1: | 9.33 in |
| BF: | 0.53 | D: | 6.5 |
| AJ: | 7.25 | G: | 3.19 |
| BE1: | 0.5 in | AG: | 11.5 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| BD: | 9 | B: | 14.5 |
| AE1: | 0.52 | FA: | 11.13 in |
| V: | 4.18 in | F: | 6.38 |
| AK: | 8.5 | C: | 16.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

