How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | RQ: | 8.69 in |
| AE1: | 0.52 | AK: | 8.5 |
| AE2: | 0.52 | D: | 6.5 |
| BF: | 0.53 | AG: | 11.5 |
| AD: | 10.52 | T: | 2.688 |
| FZ: | 0.33 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| F: | 6.38 | BD: | 9 |
| V: | 4.18 in | B: | 14.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| G: | 3.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 5.181 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

