How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | BF: | 0.41 |
| F: | 6.38 | Center Distance (in): | 6 in |
| AG: | 11.5 | B: | 14.5 |
| AK: | 4.5 | G: | 3.19 |
| C: | 16.5 in | RQ: | 10.01 in |
| BE: | 0.38 in | FA: | 11.13 in |
| AE2: | 0.52 | BD: | 5.88 |
| FZ: | 0.33 in | AJ: | 5.88 |
| V: | 4.18 in | AD: | 10.52 |
| AE1: | 0.52 | LQ: | 10.45 in |
| D: | 6.5 |
Technical Specifications
| Assembly: | HMQ-1 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 5.181 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

