Grove Gear HMQ2600-60-1-2.938-180TC-L1
Part #:HMQ2600-60-1-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | B: | 14.5 |
| AJ: | 7.25 | AG: | 11.5 |
| F: | 6.38 | BE1: | 0.5 in |
| FA: | 11.13 in | D: | 6.5 |
| RQ: | 8.69 in | C: | 16.5 in |
| AD: | 10.52 | LQ1: | 9.33 in |
| BF: | 0.53 | FZ: | 0.33 in |
| T: | 2.938 | BD: | 9 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| V: | 4.18 in | G: | 3.19 |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Bore Code: | 47 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.181 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

