Grove Gear HMQ2600-60-1-2.938-180TC-L2
Part #:HMQ2600-60-1-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 6 in |
| AK: | 8.5 | FA: | 11.13 in |
| FZ: | 0.33 in | B: | 14.5 |
| AD: | 10.52 | T: | 2.938 |
| AG: | 11.5 | RQ: | 8.69 in |
| BE1: | 0.5 in | F: | 6.38 |
| BD: | 9 | C: | 16.5 in |
| V: | 4.18 in | AE1: | 0.52 |
| D: | 6.5 | AE2: | 0.52 |
| G: | 3.19 | LQ1: | 9.33 in |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 5.181 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

