Grove Gear HMQ2600-60-1-2.938-180TC-L3
Part #:HMQ2600-60-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | V: | 4.18 in |
| LQ1: | 9.33 in | T: | 2.938 |
| AE1: | 0.52 | F: | 6.38 |
| AG: | 11.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.52 |
| RQ: | 8.69 in | BF: | 0.53 |
| BD: | 9 | AD: | 10.52 |
| G: | 3.19 | C: | 16.5 in |
| FZ: | 0.33 in | AK: | 8.5 |
| D: | 6.5 | B: | 14.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 60:1 | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.181 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

