Grove Gear HMQ2600-60-1-2.938-180TC-L9
Part #:HMQ2600-60-1-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | FZ: | 0.33 in |
| D: | 6.5 | AE2: | 0.52 |
| V: | 4.18 in | BD: | 9 |
| AK: | 8.5 | AD: | 10.52 |
| BF: | 0.53 | T: | 2.938 |
| AJ: | 7.25 | B: | 14.5 |
| FA: | 11.13 in | AG: | 11.5 |
| C: | 16.5 in | BE1: | 0.5 in |
| LQ1: | 9.33 in | G: | 3.19 |
| RQ: | 8.69 in | F: | 6.38 |
| Center Distance (in): | 6 in |
Technical Specifications
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Output Diameter (in): | 2.938 in |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 5.181 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

