How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| BE: | 0.38 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| RQ: | 10.01 in | FZ: | 0.33 in |
| T: | 2.938 | F: | 6.38 |
| AJ: | 5.88 | B: | 14.5 |
| BF: | 0.41 | FA: | 11.13 in |
| C: | 16.5 in | AG: | 11.5 |
| AK: | 4.5 | AE1: | 0.52 |
| BD: | 5.88 | D: | 6.5 |
| V: | 4.18 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.625 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.181 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.938 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

