How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE2: | 0.52 |
| D: | 6.5 | RQ: | 10.01 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| LQ: | 10.45 in | AJ: | 5.88 |
| G: | 3.19 | AG: | 11.5 |
| AD: | 10.52 | V: | 4.18 in |
| BE: | 0.38 in | B: | 14.5 |
| AK: | 4.5 | AE1: | 0.52 |
| C: | 16.5 in | BF: | 0.41 |
| BD: | 5.88 | T: | 3 |
| FZ: | 0.33 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Bore Code: | 48 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 5.181 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

