How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AK: | 8.5 |
| RQ: | 8.69 in | D: | 6.5 |
| F: | 6.38 | AE2: | 0.52 |
| B: | 14.5 | FA: | 11.13 in |
| BD: | 9 | AJ: | 7.25 |
| AG: | 11.5 | C: | 16.5 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| G: | 3.19 | BF: | 0.53 |
| AD: | 10.52 | BE1: | 0.5 in |
| LQ1: | 9.33 in | T: | 3 |
| V: | 4.18 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 5.181 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

