How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | F: | 6.38 |
| B: | 14.5 | D: | 6.5 |
| LQ1: | 9.33 in | AK: | 8.5 |
| AE2: | 0.52 | T: | 3.188 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| BD: | 9 | AE1: | 0.52 |
| C: | 16.5 in | G: | 3.19 |
| AG: | 11.5 | BE1: | 0.5 in |
| AD: | 10.52 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.181 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

