How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AJ: | 7.25 |
| RQ: | 8.69 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 11.5 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| T: | 3.188 | G: | 3.19 |
| AE1: | 0.52 | V: | 4.18 in |
| B: | 14.5 | AE2: | 0.52 |
| BD: | 9 | AK: | 8.5 |
| AD: | 10.52 | LQ1: | 9.33 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| F: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.181 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 51 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

