How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AD: | 10.52 |
| AE1: | 0.52 | B: | 14.5 |
| AJ: | 7.25 | C: | 16.5 in |
| T: | 3.188 | BF: | 0.53 |
| Center Distance (in): | 6 in | F: | 6.38 |
| AE2: | 0.52 | V: | 4.18 in |
| AG: | 11.5 | D: | 6.5 |
| BE1: | 0.5 in | G: | 3.19 |
| FA: | 11.13 in | BD: | 9 |
| AK: | 8.5 | FZ: | 0.33 in |
| LQ1: | 9.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 5.181 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Motor Frame Size: | 250TC | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

