How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | V: | 4.18 in |
| T: | 3.188 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| FZ: | 0.33 in | D: | 6.5 |
| RQ: | 10.01 in | AJ: | 5.88 |
| F: | 6.38 | AD: | 10.52 |
| G: | 3.19 | C: | 16.5 in |
| B: | 14.5 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.52 |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 11.5 |
Technical Specifications
| Ratio Range: | 60:1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Bore Code: | 51 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 5.181 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

