Grove Gear HMQ2600-60-1-3.438-140TC-L1
Part #:HMQ2600-60-1-3.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| AK: | 4.5 | V: | 4.18 in |
| AE1: | 0.52 | BD: | 5.88 |
| RQ: | 10.01 in | FA: | 11.13 in |
| C: | 16.5 in | FZ: | 0.33 in |
| T: | 3.438 | AG: | 11.5 |
| BF: | 0.41 | LQ: | 10.45 in |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| BE: | 0.38 in | D: | 6.5 |
| B: | 14.5 | F: | 6.38 |
| AE2: | 0.52 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.181 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

