Grove Gear HMQ2600-60-1-3.438-180TC-L1
Part #:HMQ2600-60-1-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE2: | 0.52 |
| AK: | 8.5 | FZ: | 0.33 in |
| BD: | 9 | B: | 14.5 |
| G: | 3.19 | V: | 4.18 in |
| F: | 6.38 | AG: | 11.5 |
| FA: | 11.13 in | AJ: | 7.25 |
| LQ1: | 9.33 in | C: | 16.5 in |
| D: | 6.5 | BE1: | 0.5 in |
| AD: | 10.52 | BF: | 0.53 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| AE1: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Bore Code: | 55 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.181 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

