Grove Gear HMQ2600-60-1-3.438-180TC-L9
Part #:HMQ2600-60-1-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE2: | 0.52 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| FZ: | 0.33 in | B: | 14.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.19 | AG: | 11.5 |
| AE1: | 0.52 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| RQ: | 8.69 in | F: | 6.38 |
| D: | 6.5 | AD: | 10.52 |
| V: | 4.18 in | FA: | 11.13 in |
| LQ1: | 9.33 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 5.181 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

