How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| AG: | 11.5 | G: | 3.19 |
| B: | 14.5 | D: | 6.5 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AD: | 10.52 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AE2: | 0.52 | C: | 16.5 in |
| BE1: | 0.5 in | V: | 4.18 in |
| FA: | 11.13 in | T: | 3.438 |
| F: | 6.38 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Key: | 7/8 X 4.00 | Ratio: | 60:1 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.181 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

