How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| D: | 6.5 | AK: | 8.5 |
| C: | 16.5 in | F: | 6.38 |
| AJ: | 7.25 | T: | 3.438 |
| V: | 4.18 in | FZ: | 0.33 in |
| FA: | 11.13 in | BD: | 9 |
| BF: | 0.53 | AE2: | 0.52 |
| AG: | 11.5 | LQ1: | 9.94 in |
| B: | 14.5 | RQ: | 8.69 in |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 5.181 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

