How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | B: | 14.5 |
| LQ: | 10.45 in | FA: | 11.13 in |
| AG: | 11.5 | C: | 16.5 in |
| AE1: | 0.52 | FZ: | 0.33 in |
| G: | 3.19 | AD: | 10.52 |
| RQ: | 10.01 in | F: | 6.38 |
| Center Distance (in): | 6 in | BD: | 5.88 |
| V: | 4.18 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 6.5 |
| BF: | 0.41 | T: | 3.438 |
| BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 55 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 5.181 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

