How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| BD: | 5.88 | T: | 2 |
| BF: | 0.41 | RQ: | 10.01 in |
| FZ: | 0.33 in | D: | 6.5 |
| G: | 3.19 | AD: | 10.52 |
| B: | 14.5 | AK: | 4.5 |
| AJ: | 5.88 | C: | 16.5 in |
| BE: | 0.38 in | LQ: | 10.45 in |
| AG: | 11.5 | V: | 4.18 in |
| F: | 6.38 | AE1: | 0.52 |
| FA: | 11.13 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 5.181 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

