Grove Gear HMQ2600-60-2-2.000-180TC-L3
Part #:HMQ2600-60-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| AG: | 11.5 | BE1: | 0.5 in |
| G: | 3.19 | B: | 14.5 |
| C: | 16.5 in | AK: | 8.5 |
| T: | 2 | LQ1: | 9.33 in |
| D: | 6.5 | AD: | 10.52 |
| BF: | 0.53 | V: | 4.18 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| F: | 6.38 | BD: | 9 |
| AE2: | 0.52 | RQ: | 8.69 in |
| FZ: | 0.33 in |
Technical Specifications
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 5.181 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

