Grove Gear HMQ2600-60-2-2.000-180TC-L4
Part #:HMQ2600-60-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AJ: | 7.25 |
| B: | 14.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| BF: | 0.53 | LQ1: | 9.33 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| AK: | 8.5 | AD: | 10.52 |
| AE1: | 0.52 | BD: | 9 |
| F: | 6.38 | D: | 6.5 |
| RQ: | 8.69 in | T: | 2 |
| FA: | 11.13 in | BE1: | 0.5 in |
| V: | 4.18 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.181 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

