Grove Gear HMQ2600-60-2-2.000-210TC-L1
Part #:HMQ2600-60-2-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | BF: | 0.53 |
| RQ: | 8.69 in | LQ1: | 9.33 in |
| C: | 16.5 in | B: | 14.5 |
| G: | 3.19 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | BD: | 9 |
| FA: | 11.13 in | AE1: | 0.52 |
| BE1: | 0.5 in | AG: | 11.5 |
| T: | 2 | V: | 4.18 in |
| AD: | 10.52 | AJ: | 7.25 |
| AE2: | 0.52 | F: | 6.38 |
| AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ2600 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

