How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AD: | 10.52 |
| F: | 6.38 | V: | 4.18 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| LQ: | 10.45 in | RQ: | 10.01 in |
| BD: | 5.88 | FA: | 11.13 in |
| T: | 2 | BE: | 0.38 in |
| D: | 6.5 | AG: | 11.5 |
| AE2: | 0.52 | AJ: | 5.88 |
| B: | 14.5 | AE1: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.181 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 32 | Motor Frame Size: | 56C |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

