How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | RQ: | 10.01 in |
| BF: | 0.41 | FA: | 11.13 in |
| BE: | 0.38 in | G: | 3.19 |
| FZ: | 0.33 in | V: | 4.18 in |
| AK: | 4.5 | LQ: | 10.45 in |
| AG: | 11.5 | AD: | 10.52 |
| B: | 14.5 | AE1: | 0.52 |
| T: | 2 | F: | 6.38 |
| D: | 6.5 | AJ: | 5.88 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AE2: | 0.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ2600 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

