Grove Gear HMQ2600-60-2-2.188-180TC-L9
Part #:HMQ2600-60-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | F: | 6.38 |
| V: | 4.18 in | RQ: | 8.69 in |
| T: | 2.188 | AK: | 8.5 |
| C: | 16.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | AD: | 10.52 |
| B: | 14.5 | BD: | 9 |
| FZ: | 0.33 in | G: | 3.19 |
| BF: | 0.53 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| AG: | 11.5 | AE2: | 0.52 |
| FA: | 11.13 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 35 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

