How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | RQ: | 8.69 in |
| AE1: | 0.52 | LQ1: | 9.33 in |
| BE1: | 0.5 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| T: | 2.188 | AK: | 8.5 |
| V: | 4.18 in | BF: | 0.53 |
| AD: | 10.52 | G: | 3.19 |
| BD: | 9 | AJ: | 7.25 |
| FZ: | 0.33 in | D: | 6.5 |
| AG: | 11.5 | B: | 14.5 |
| C: | 16.5 in |
Technical Specifications
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.181 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

