How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AE2: | 0.52 |
| C: | 16.5 in | FA: | 11.13 in |
| T: | 2.188 | D: | 6.5 |
| G: | 3.19 | F: | 6.38 |
| AG: | 11.5 | BD: | 9 |
| BE1: | 0.5 in | AD: | 10.52 |
| RQ: | 8.69 in | AK: | 8.5 |
| BF: | 0.53 | B: | 14.5 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| V: | 4.18 in |
Technical Specifications
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.181 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

