How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ1: | 9.94 in |
| AE2: | 0.52 | B: | 14.5 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE1: | 0.52 | V: | 4.18 in |
| F: | 6.38 | AK: | 8.5 |
| AG: | 11.5 | AD: | 10.52 |
| T: | 2.188 | RQ: | 8.69 in |
| D: | 6.5 | BE1: | 0.5 in |
| C: | 16.5 in | BD: | 9 |
| G: | 3.19 |
Technical Specifications
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 5.181 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

