How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 9.33 in |
| AK: | 8.5 | BD: | 9 |
| D: | 6.5 | RQ: | 8.69 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| AE1: | 0.52 | AG: | 11.5 |
| C: | 16.5 in | G: | 3.19 |
| B: | 14.5 | T: | 2.25 |
| BE1: | 0.5 in | FA: | 11.13 in |
| F: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 5.181 |
| Ratio Range: | 60:1 | Center Distance (in): | 6 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

