How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BD: | 9 |
| FA: | 11.13 in | D: | 6.5 |
| F: | 6.38 | V: | 4.18 in |
| BF: | 0.53 | LQ1: | 9.33 in |
| C: | 16.5 in | AD: | 10.52 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| AE1: | 0.52 | AE2: | 0.52 |
| Center Distance (in): | 6 in | T: | 2.25 |
| B: | 14.5 | AJ: | 7.25 |
| AK: | 8.5 | G: | 3.19 |
| RQ: | 8.69 in |
Technical Specifications
| Bore Code: | 36 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.375 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.181 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

