How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | FA: | 11.13 in |
| LQ1: | 9.94 in | FZ: | 0.33 in |
| AK: | 8.5 | F: | 6.38 |
| G: | 3.19 | D: | 6.5 |
| AG: | 11.5 | T: | 2.25 |
| C: | 16.5 in | V: | 4.18 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 14.5 |
| AE2: | 0.52 | BF: | 0.53 |
| AE1: | 0.52 | BD: | 9 |
| RQ: | 8.69 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.181 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Bore Code: | 36 | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

