How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | FA: | 11.13 in |
| C: | 16.5 in | RQ: | 10.01 in |
| AE1: | 0.52 | T: | 2.438 |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 10.45 in | B: | 14.5 |
| V: | 4.18 in | AK: | 4.5 |
| G: | 3.19 | BF: | 0.41 |
| D: | 6.5 | F: | 6.38 |
| AG: | 11.5 | FZ: | 0.33 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AD: | 10.52 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Output RPM: | 29.2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 5.181 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Ratio Range: | 60:1 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

