How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.52 |
| FZ: | 0.33 in | AK: | 4.5 |
| LQ: | 10.45 in | AE1: | 0.52 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| F: | 6.38 | D: | 6.5 |
| AD: | 10.52 | T: | 2.438 |
| BD: | 5.88 | G: | 3.19 |
| FA: | 11.13 in | V: | 4.18 in |
| B: | 14.5 | AG: | 11.5 |
| RQ: | 10.01 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.181 | Output RPM: | 29.2 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 60:1 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

