Grove Gear HMQ2600-60-2-2.438-180TC-L1
Part #:HMQ2600-60-2-2.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 2.438 | AE2: | 0.52 |
| BF: | 0.53 | AE1: | 0.52 |
| D: | 6.5 | Center Distance (in): | 6 in |
| BD: | 9 | FA: | 11.13 in |
| RQ: | 8.69 in | LQ1: | 9.33 in |
| F: | 6.38 | AG: | 11.5 |
| V: | 4.18 in | B: | 14.5 |
| FZ: | 0.33 in | G: | 3.19 |
| AD: | 10.52 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Bore Code: | 39 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.181 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

